CAD (0)
▾
Fafnir® Four-Bolt Flanged Mounted Bearings Tri-Ply Series Disk Harrow Units
Fafnir® Four-Bolt Flanged Mounted Bearings
Timken Fafnir
The answer to versatility in design.
For extra-special design needs, this unit incorporates a Tri-Ply bearing mounted in two stampings, riveted together with two o-rings.
Available in two basic size groups, one incorporating a 209 and the other a 211 bearing.
Both Size groups offer these features.
For extra-special design needs, this unit incorporates a Tri-Ply bearing mounted in two stampings, riveted together with two o-rings.
Available in two basic size groups, one incorporating a 209 and the other a 211 bearing.
Both Size groups offer these features.
- Dynamic alignment capability.
- Shroud effect from close clearance of stamping to inner ring.
- Relubrication.
- One unit piece for ease of handling and assembly.
- Fitting flange mates with outer ring milled recess, preventing possibility of outer ring circumferential movement.
- Stampings are case hardened to minimize wear.
- Units are equipped with nylon retainer, molded one-piece seals and patented notched outer ring seal grooves.
Clear
Filter
Shaft Diameter (mm)
Shaft Diameter (in)
Bore Shape
CE - Extended Dynamic Load Rating (N)
CE - Extended Dynamic Load Rating (lbf)
Part Number |
Shaft Diameter |
C0 - Static Radial Rating |
CE - Extended Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|
| DHU 1 1/8S-209 | Shaft Diameter N/A 1.1250 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 30S-209 | Shaft Diameter N/A 30 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 1 1/4S-209 | Shaft Diameter N/A 1.2500 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 1 1/2R-209 | Shaft Diameter N/A 1.5 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 1 1/2S-211 | Shaft Diameter N/A 1.5 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 40R-209 | Shaft Diameter N/A 40 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 40S-211 | Shaft Diameter N/A 40 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 1 3/4R-209 | Shaft Diameter N/A 1.7500 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 491 A | Shaft Diameter N/A 1.7500 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 1 3/4R-211 | Shaft Diameter N/A 1.7500 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 45R-209 | Shaft Diameter N/A 45.000 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 50R-211 | Shaft Diameter N/A 50.000 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 55R-211 | Shaft Diameter N/A 55.000 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|
| DHU 2 3/16R-211 | Shaft Diameter N/A 2.1875 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A
|