CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings SAOL Heavy Series
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
1 2
Clear
Filter
Series
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| SAL1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 54 mm2.125 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21600 N4800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 15600 N3550 lbf | Dynamic Load Rating N/A 33500 N7550 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL1 1/4 | Shaft Size d N/A 1.2500 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 11500 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL1 7/16 | Shaft Size d N/A 1.4375 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 11500 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL1 7/16 | Shaft Size d N/A 1.4375 in | Total Width N/A 69.8 mm2.75 in | Static Load Rating N/A 21200 N4750 lbf | Dynamic Load Rating N/A 40500 N9150 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 19839 N4460 lbf | Dynamic Load Rating N/A 36164 N8130 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 26100 N5850 lbf | Dynamic Load Rating N/A 49000 N11000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 20461 N4600 lbf | Dynamic Load Rating N/A 36297 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 31600 N7100 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL1 15/16 | Shaft Size d N/A 1.9375 in | Total Width N/A 69.8 mm2.75 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39000 N8800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL1 15/16 | Shaft Size d N/A 1.9375 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 37900 N8500 lbf | Dynamic Load Rating N/A 68000 N15300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL2 3/16 | Shaft Size d N/A 2.1875 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL2 3/16 | Shaft Size d N/A 2.1875 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 80000 N18000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL2 7/16 | Shaft Size d N/A 2.4375 in | Total Width N/A 79.4 mm3.125 in | Static Load Rating N/A 35600 N8000 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL2 7/16 | Shaft Size d N/A 2.4375 in | Total Width N/A 101.6 mm4 in | Static Load Rating N/A 51700 N11600 lbf | Dynamic Load Rating N/A 90000 N20400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 43992 N9890 lbf | Dynamic Load Rating N/A 68947 N15500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL2 11/16 | Shaft Size d N/A 2.6875 in | Total Width N/A 111.1 mm4.3750 in | Static Load Rating N/A 66800 N15000 lbf | Dynamic Load Rating N/A 116000 N26000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 88.900 mm3.5000 in | Static Load Rating N/A 43600 N9800 lbf | Dynamic Load Rating N/A 68000 N15300 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL2 15/16 | Shaft Size d N/A 2.9375 in | Total Width N/A 111.1 mm4.3750 in | Static Load Rating N/A 75700 N17000 lbf | Dynamic Load Rating N/A 125000 N28500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL3 3/16 | Shaft Size d N/A 3.1875 in | Total Width N/A 111.1 mm4.3750 in | Static Load Rating N/A 86000 N19300 lbf | Dynamic Load Rating N/A 137000 N30500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAL3 7/16 | Shaft Size d N/A 3 7/16 in | Total Width N/A 111.1 mm4.3750 in | Static Load Rating N/A 61000 N13700 lbf | Dynamic Load Rating N/A 93000 N20800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL3 7/16 | Shaft Size d N/A 3 7/16 in | Total Width N/A 120.6 mm4.75 in | Static Load Rating N/A 106900 N24000 lbf | Dynamic Load Rating N/A 156000 N35500 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL3 11/16 | Shaft Size d N/A 3 11/16 in | Total Width N/A 125.4 mm4.938 in | Static Load Rating N/A 175259 N39400 lbf | Dynamic Load Rating N/A 222411 N50000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL3 15/16 | Shaft Size d N/A 3.9375 in | Total Width N/A 133.4 mm5.25 in | Static Load Rating N/A 140300 N31500 lbf | Dynamic Load Rating N/A 193000 N43000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| SAOL4 3/16 | Shaft Size d N/A 4.1875 in | Total Width N/A 158.8 mm6.2500 in | Static Load Rating N/A 202394 N45500 lbf | Dynamic Load Rating N/A 253548 N57000 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
1 2