CAD (0)
  • Cart is empty
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 0.7500 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 0.7500 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 20.000 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 20.000 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 0.875 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 0.875 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 0.9375 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 0.9375 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.0000 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.0000 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.1250 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.1250 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.1875 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.1875 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.2500 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.2500 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.3750 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.3750 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 35.000 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 35.000 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
N/A 1.4375 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3