CAD (0)
▾
Self-Aligning Housing Open End Covers
Self-Aligning Mounted Tapered Roller Bearings
Part Number |
Shaft Size |
Cover Diameter |
Flange Diameter |
Overall Width |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|
| ESAS T-2 15/16 | Shaft Size N/A 2.9375 in | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-75MM | Shaft Size N/A 75.000 mm | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 | Shaft Size N/A 3 in | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-80MM | Shaft Size N/A 80 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 3/16 | Shaft Size N/A 3.1875 in | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 1/4 | Shaft Size N/A 3.2500 in | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-85MM | Shaft Size N/A 85 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 7/16 | Shaft Size N/A 3 7/16 in | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 1/2 | Shaft Size N/A 3.5000 in | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-90MM | Shaft Size N/A 90 mm | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-100MM | Shaft Size N/A 100 mm | Cover Diameter N/A 7.36 in186.9 mm | Flange Diameter N/A 8-1/2 in215.9 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-3 15/16 | Shaft Size N/A 3.9375 in | Cover Diameter N/A 7.36 in186.9 mm | Flange Diameter N/A 8-1/2 in215.9 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-4 | Shaft Size N/A 4.0000 in | Cover Diameter N/A 7.36 in186.9 mm | Flange Diameter N/A 8-1/2 in215.9 mm | Overall Width N/A 1.75 in44.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESAS T-110MM | Shaft Size N/A 110 mm | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-4 7/16 | Shaft Size N/A 4 7/16 in | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-4 1/2 | Shaft Size N/A 4.5000 in | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-115MM | Shaft Size N/A 115.000 mm | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-125MM | Shaft Size N/A 125.000 mm | Cover Diameter N/A 9.43 in239.5 mm | Flange Diameter N/A 10.63 in270 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-4 15/16 | Shaft Size N/A 4 15/16 in | Cover Diameter N/A 9.43 in239.5 mm | Flange Diameter N/A 10.63 in270 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-5 | Shaft Size N/A 5 in | Cover Diameter N/A 9.43 in239.5 mm | Flange Diameter N/A 10.63 in270 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-135MM | Shaft Size N/A 135 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-5 7/16 | Shaft Size N/A 5 7/16 in | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-5 1/2 | Shaft Size N/A 5.5000 in | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-140MM | Shaft Size N/A 140 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESAS T-150MM | Shaft Size N/A 150 mm | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 2.24 in56.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|