CAD (0)
▾
Single V-Lock Cartridge Block
Single V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVMC11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.14 in79.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVMC11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50.000 mm | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.14 in79.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVMC11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Outside Diameter N/A 4.531 in115.1 mm | Total Width N/A 3.14 in79.8 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVMC13V055S | Bearing Number N/A 22213 | Shaft Size N/A 55.000 mm | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.36 in85.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVMC13V203S | Bearing Number N/A 22213 | Shaft Size N/A 2.1875 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.36 in85.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVMC13V204S | Bearing Number N/A 22213 | Shaft Size N/A 2.2500 in | Outside Diameter N/A 5 in127 mm | Total Width N/A 3.36 in85.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
| QVMC15V060S | Bearing Number N/A 22215 | Shaft Size N/A 60.000 mm | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.25 in82.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVMC15V207S | Bearing Number N/A 22215 | Shaft Size N/A 2.4375 in | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.25 in82.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVMC15V208S | Bearing Number N/A 22215 | Shaft Size N/A 2.5000 in | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.25 in82.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVMC15V065S | Bearing Number N/A 22215 | Shaft Size N/A 65.000 mm | Outside Diameter N/A 5.875 in149.2 mm | Total Width N/A 3.25 in82.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QVMC17V211S | Bearing Number N/A 22217 | Shaft Size N/A 2.6875 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC17V212S | Bearing Number N/A 22217 | Shaft Size N/A 2.7500 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC17V070S | Bearing Number N/A 22217 | Shaft Size N/A 70 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC17V215S | Bearing Number N/A 22217 | Shaft Size N/A 2.9375 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75.000 mm | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Outside Diameter N/A 6.75 in171.5 mm | Total Width N/A 3.33 in84.6 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
| QVMC20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V303S | Bearing Number N/A 22220 | Shaft Size N/A 3.1875 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V304S | Bearing Number N/A 22220 | Shaft Size N/A 3.2500 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V085S | Bearing Number N/A 22220 | Shaft Size N/A 85 mm | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V308S | Bearing Number N/A 22220 | Shaft Size N/A 3.5000 in | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC20V090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Outside Diameter N/A 8.125 in206.4 mm | Total Width N/A 3.75 in95.3 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QVMC22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.13 in104.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVMC22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3.7500 in | Outside Diameter N/A 8.75 in222.3 mm | Total Width N/A 4.13 in104.9 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
1 2