CAD (0)
▾
Single V-Lock Take-Up Block
Single V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVTU14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60.000 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVTU14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2.4375 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVTU14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2.5000 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVTU14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65.000 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVTU16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2.7500 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2.9375 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75.000 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVTU19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3.1875 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3.2500 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3.5000 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVTU22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVTU22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3.7500 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVTU22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVTU22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3.9375 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVTU22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4.0000 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|