CAD (0)
▾
Inch Lockwasher
Spherical Roller Bearing Metric and Inch Accessories
Part Number |
R |
E |
B |
X |
No. of Tangs |
CAD |
|---|---|---|---|---|---|---|
| TW100 | R N/A 0.421 in | E N/A 0.625 in | B N/A 0.891 in22.63 mm | X N/A 0.313 in | No. of Tangs N/A 9 |
CAD
N/A
|
| TW101 | R N/A 0.499 in | E N/A 0.719 in | B N/A 1.031 in26.19 mm | X N/A 0.407 in | No. of Tangs N/A 9 |
CAD
N/A
|
| TW102 | R N/A 0.616 in | E N/A 0.813 in | B N/A 1.156 in29.36 mm | X N/A 0.501 in | No. of Tangs N/A 11 |
CAD
N/A
|
| W 03 | R N/A 0.679 in17.25 mm | E N/A 0.938 in | B N/A 1.328 in33.73 mm | X N/A 0.607 in | No. of Tangs N/A 11 |
CAD
N/A
|
| TW103 | R N/A 0.694 in | E N/A 0.938 in | B N/A 1.344 in34.14 mm | X N/A 0.563 in | No. of Tangs N/A 11 |
CAD
N/A
|
| W 04 | R N/A 0.801 in20.35 mm | E N/A 1.125 in | B N/A 1.531 in38.89 mm | X N/A 0.729 in | No. of Tangs N/A 11 |
CAD
N/A
|
| TW104 | R N/A 0.816 in | E N/A 1.125 in | B N/A 1.563 in39.7 mm | X N/A 0.704 in | No. of Tangs N/A 11 |
CAD
N/A
|
| W 05 | R N/A 0.989 in25.12 mm | E N/A 1.281 in | B N/A 1.719 in43.66 mm | X N/A 0.909 in | No. of Tangs N/A 13 |
CAD
N/A
|
| TW105 | R N/A 1.009 in | E N/A 1.281 in | B N/A 1.703 in43.26 mm | X N/A 0.876 in | No. of Tangs N/A 13 |
CAD
N/A
|
| W 06 | R N/A 1.193 in30.3 mm | E N/A 1.5 in | B N/A 1.922 in48.82 mm | X N/A 1.093 in | No. of Tangs N/A 13 |
CAD
N/A
|
| TW106 | R N/A 1.213 in | E N/A 1.5 in | B N/A 1.953 in49.61 mm | X N/A 1.063 in | No. of Tangs N/A 13 |
CAD
N/A
|
| TW065 | R N/A 1.353 in | E N/A 1.813 in | B N/A 2.234 in56.74 mm | X N/A 1.189 in | No. of Tangs N/A 15 |
CAD
N/A
|
| W 07 | R N/A 1.396 in35.46 mm | E N/A 1.813 in | B N/A 2.2500 in57.15 mm | X N/A 1.296 in | No. of Tangs N/A 15 |
CAD
N/A
|
| TW107 | R N/A 1.416 in | E N/A 1.813 in | B N/A 2.2500 in57.15 mm | X N/A 1.251 in | No. of Tangs N/A 15 |
CAD
N/A
|
| W 08 | R N/A 1.583 in40.21 mm | E N/A 2 in | B N/A 2.469 in67.713 mm | X N/A 1.475 in | No. of Tangs N/A 15 |
CAD
N/A
|
| TW108 | R N/A 1.603 in | E N/A 2 in | B N/A 2.484 in63.09 mm | X N/A 1.439 in | No. of Tangs N/A 15 |
CAD
N/A
|
| W 09 | R N/A 1.792 in45.52 mm | E N/A 2.281 in | B N/A 2.734 in69.44 mm | X N/A 1.684 in | No. of Tangs N/A 17 |
CAD
N/A
|
| TW109 | R N/A 1.817 in | E N/A 2.281 in | B N/A 2.719 in69.06 mm | X N/A 1.657 in | No. of Tangs N/A 17 |
CAD
N/A
|
| W 10 | R N/A 1.992 in50.6 mm | E N/A 2.438 in | B N/A 2.922 in74.22 mm | X N/A 1.884 in | No. of Tangs N/A 17 |
CAD
N/A
|
| TW110 | R N/A 2.017 in | E N/A 2.438 in | B N/A 2.922 in74.22 mm | X N/A 1.86 in | No. of Tangs N/A 17 |
CAD
N/A
|
| W 11 | R N/A 2.182 in55.42 mm | E N/A 2.656 in | B N/A 3.109 in78.97 mm | X N/A 2.069 in | No. of Tangs N/A 17 |
CAD
N/A
|
| TW111 | R N/A 2.207 in | E N/A 2.656 in | B N/A 3.109 in78.97 mm | X N/A 2.048 in | No. of Tangs N/A 17 |
CAD
N/A
|
| TW112 | R N/A 2.245 in | E N/A 2.844 in | B N/A 3.344 in84.94 mm | X N/A 2.248 in | No. of Tangs N/A 17 |
CAD
N/A
|
| W 12 | R N/A 2.4 in60.96 mm | E N/A 2.844 in | B N/A 3.344 in84.94 mm | X N/A 2.267 in | No. of Tangs N/A 17 |
CAD
N/A
|
| W 13 | R N/A 2.588 in65.74 mm | E N/A 3.063 in | B N/A 3.578 in90.88 mm | X N/A 2.455 in | No. of Tangs N/A 19 |
CAD
N/A
|