CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
226 - 250 of 1483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
N/A 65.000 mm N/A 120.000 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
226 - 250 of 1483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »