CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
251 - 275 of 1483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A N/A N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
251 - 275 of 1483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »