CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
326 - 350 of 1483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A N/A
N/A 120 mm N/A 214.993 mm8.4643 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2600 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
326 - 350 of 1483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »