CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
401 - 425 of 1483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 200 mm N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 1700 rpm N/A 1500 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 1600 rpm N/A 1300 rpm N/A
N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 1400 rpm N/A 1200 rpm N/A
401 - 425 of 1483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »