CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
476 - 500 of 1483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A
N/A 55.000 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 129.993 mm5.1178 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
476 - 500 of 1483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »