CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
526 - 550 of 1483 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
526 - 550 of 1483 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »