CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
776 - 800 of 1483 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
776 - 800 of 1483 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »