Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
976 - 1000 of 1483 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 950 rpm N/A 840 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
976 - 1000 of 1483 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »