CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1001 - 1025 of 1483 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A
1001 - 1025 of 1483 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »