CAD (0)
  • Cart is empty

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1151 - 1175 of 1483 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
1151 - 1175 of 1483 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »