CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24164EJW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164EJW33W45AC2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164EJW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164EJW33W45AC4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164KEJW33W45A | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164KEJW33W45AC2 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164KEJW33W45AC3 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|
| 24164KEJW33W45AC4 | Bore (d) N/A 320.000 mm | O.D. (D) N/A 540 mm21.2600 in | Width (B) N/A 218 mm8.5830 in | Thermal Reference Speed - Oil N/A 420 rpm | Thermal Reference Speed - Grease N/A 390 rpm |
CAD
N/A
|