CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
151 - 175 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

N/A 67700 N/A 9.75 in247.65 mm N/A 1.5000 in38.100 mm N/A
N/A 67700 N/A 9.75 in247.65 mm N/A 1.6250 in41.275 mm N/A
N/A 67800 N/A 10.5 in266.7 mm N/A 1.5000 in38.100 mm N/A
N/A 67900 N/A 11.125 in282.575 mm N/A 1.4375 in36.513 mm N/A
N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A
N/A 68000 N/A 7.125 in180.975 mm N/A 1 in25.4 mm N/A
N/A 71000 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A
N/A 72000 N/A 4.875 in123.825 mm N/A 1 in25.4 mm N/A
N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A
N/A 74000 N/A 8.4636 in214.975 mm N/A 1.375 in34.925 mm N/A
N/A 74000 N/A 8.5 in215.9 mm N/A 1.375 in34.925 mm N/A
N/A 755 N/A 6.375 in161.925 mm N/A 1.5000 in38.100 mm N/A
N/A 775 N/A 7.125 in180.975 mm N/A 1.5000 in38.100 mm N/A
N/A 775 N/A 7.2500 in184.150 mm N/A 1.875 in47.625 mm N/A
N/A 77000 N/A 6.75 in171.45 mm N/A 1.5000 in38.100 mm N/A
N/A 77000 N/A 6.75 in171.45 mm N/A 2.0938 in53.183 mm N/A
N/A 78000C N/A 5.1259 in130.198 mm N/A 0.9260 in23.520 mm N/A
N/A 795 N/A 8.125 in206.375 mm N/A 1.375 in34.925 mm N/A
N/A 80300 N/A 21 in533.4 mm N/A 1.375 in34.925 mm N/A
N/A 820000 N/A 16 in406.4 mm N/A 2.75 in69.85 mm N/A
N/A 82700 N/A 11.375 in288.925 mm N/A 1.6875 in42.863 mm N/A
N/A 82000 N/A 9.5 in241.3 mm N/A 1.75 in44.45 mm N/A
N/A 835 N/A 6.625 in168.275 mm N/A 1.6250 in41.275 mm N/A
N/A 8500 N/A 12.875 in327.025 mm N/A 1.4375 in36.513 mm N/A
N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A
151 - 175 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »