CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
176 - 200 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

N/A 86000 N/A 10.0000 in254.000 mm N/A 1.3125 in33.338 mm N/A
N/A 87000 N/A 11.125 in282.575 mm N/A 1.4375 in36.513 mm N/A
N/A 88000 N/A 12.9375 in328.613 mm N/A 1.375 in34.925 mm N/A
N/A 895 N/A 9.0000 in228.600 mm N/A 1.75 in44.45 mm N/A
N/A 9200 N/A 6.375 in161.925 mm N/A 1.1875 in30.163 mm N/A
N/A 93000 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A
N/A 9300 N/A 6.75 in171.45 mm N/A 1.25 in31.75 mm N/A
N/A 935 N/A 8.375 in212.725 mm N/A 2.125 in53.975 mm N/A
N/A 94000 N/A 11.375 in288.925 mm N/A 1.875 in47.625 mm N/A
N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A
N/A 96000 N/A 14 in355.6 mm N/A 1.875 in47.625 mm N/A
N/A 98000 N/A 7.874 in200 mm N/A 1.375 in34.925 mm N/A
N/A 99000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.3437 in8.730 mm N/A
N/A A6000 N/A 1.5745 in39.992 mm N/A 0.3750 in9.525 mm N/A
N/A H414200 N/A 5.375 in136.525 mm N/A 1.25 in31.75 mm N/A
N/A H715300 N/A 5.5 in139.7 mm N/A 1.4375 in36.513 mm N/A
N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A
N/A HH224300 N/A 8.375 in212.725 mm N/A 2.125 in53.975 mm N/A
N/A HH814500 N/A 6.0000 in152.400 mm N/A 1.6250 in41.275 mm N/A
N/A HM231100 N/A 9.5 in241.3 mm N/A 1.75 in44.45 mm N/A
N/A HM237500 N/A 11.375 in288.925 mm N/A 1.875 in47.625 mm N/A
N/A HM515200 N/A 5.125 in130.175 mm N/A 1.25 in31.75 mm N/A
N/A HM515700 N/A 5.596 in142.138 mm N/A 1.3125 in33.338 mm N/A
176 - 200 of 261 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »