CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 25578-90077 | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25570-90094 | Bore (d) N/A 1.4375 in36.513 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25572 / 25520D | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25581-90027 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25592 / 25520D | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25583 / 25520D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 3.0750 in78.105 mm | Inner Ring Width (B) N/A 1.4125 in35.878 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25584A / 25520D | Bore (d) N/A 1.7712 in44.988 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25590-90037 | Bore (d) N/A 1.796 in45.618 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25582 / 25520D | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25578 / 25520DC | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25582 / 25520DC | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25583 / 25520DC | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 3.0750 in78.105 mm | Inner Ring Width (B) N/A 1.4125 in35.878 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25584 / 25520DC | Bore (d) N/A 1.771 in44.983 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25584A / 25520DC | Bore (d) N/A 1.7712 in44.988 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25592 / 25520DC | Bore (d) N/A 1.8125 in46.038 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25581 / 25520DC | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25580 / 25520DC | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25577 / 25520DC | Bore (d) N/A 1.6880 in42.875 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25576 / 25520DC | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25590-90078 | Bore (d) N/A 1.796 in45.618 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25572 / 25520DC | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 25570 / 25520DC | Bore (d) N/A 1.4375 in36.513 mm | O.D. (D) N/A 3.265 in82.931 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 35400 lbf158000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5270 lbf23500 N | Series N/A 25500 |
CAD
N/A
|
| 26132-99402 | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|
| 26126 / 26282D | Bore (d) N/A 1.2600 in32.004 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3420 lbf15200 N | Series N/A 26000 |
CAD
N/A
|
| 26131-99402 | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1.6875 in42.863 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27300 lbf121000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4060 lbf18100 N | Series N/A 26000 |
CAD
N/A
|