CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
2551 - 2575 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 2.0625 in52.388 mm N/A 2.5625 in65.088 mm N/A 1.193 in30.302 mm N/A 47800 lbf213000 N N/A 7120 lbf31700 N N/A 3700 N/A
N/A 4.25 in107.95 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 0.844 in21.438 mm N/A 53400 lbf238000 N N/A 7960 lbf35400 N N/A 37000 N/A
N/A 4.25 in107.95 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 0.844 in21.438 mm N/A 53400 lbf238000 N N/A 7960 lbf35400 N N/A 37000 N/A
N/A 4.25 in107.95 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 0.844 in21.438 mm N/A 53400 lbf238000 N N/A 7960 lbf35400 N N/A 37000 N/A
N/A 4.25 in107.95 mm N/A 6.2500 in158.750 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 0.844 in21.438 mm N/A 53400 lbf238000 N N/A 7960 lbf35400 N N/A 37000 N/A
N/A 1.8750 in47.625 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.1654 in55.001 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.1250 in53.975 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.2500 in57.15 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
N/A 2.265 in57.531 mm N/A 3.9370 in100.000 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 0.864 in21.946 mm N/A 42200 lbf188000 N N/A 6280 lbf28000 N N/A 385 N/A
2551 - 2575 of 4804 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »