CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 385-90118 | Bore (d) N/A 2.1654 in55.001 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 385-90274 | Bore (d) N/A 2.1654 in55.001 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 385-90129 | Bore (d) N/A 2.1654 in55.001 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 385-90200 | Bore (d) N/A 2.1654 in55.001 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 386A-90165 | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387S-90158 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387S-902B6 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387S-90317 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387S-90343 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 385A-90028 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-99304 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-99407 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90180 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90062 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90059 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90304 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90063 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90060 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90284 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387-90345 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 389-90291 | Bore (d) N/A 2.188 in55.575 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387A-90207 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387A-90279 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 387A-90349 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.562 in39.675 mm | Width (T) N/A 1.9369 in49.197 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42200 lbf188000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6280 lbf28000 N | Series N/A 385 |
CAD
N/A
|
| 397-90078 | Bore (d) N/A 2.3622 in60.000 mm | O.D. (D) N/A 4.3307 in110.000 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 2.0624 in52.385 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38700 lbf172000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 5760 lbf25600 N | Series N/A 395 |
CAD
N/A
|