CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420751-90085 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420751-902A3 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-90088 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-90089 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-90090 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-90091 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420701-902A1 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420651-90079 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420651-90080 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| EE420651-90081 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.6249 in193.672 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 457000 lbf2030000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 68100 lbf303000 N | Series N/A 420000 |
CAD
N/A
|
| 42376-99409 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42376-90061 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42376-90191 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42376-90052 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42376-902A2 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42375-90037 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42375-90116 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42375-90156 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42375-90045 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90054 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90071 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90102 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90175 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90172 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-90187 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|