CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 42381-902A2 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-902A1 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42381-902A6 | Bore (d) N/A 3.8125 in96.838 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90115 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-902A2 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90014 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90016 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90017 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90067 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90064 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90069 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42350-90181 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90129 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90091 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42362-90135 | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63800 lbf284000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 9490 lbf42200 N | Series N/A 42000 |
CAD
N/A
|
| 42375-90144 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| 42375-902A1 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 5.875 in149.225 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | Width (T) N/A 2.6248 in66.67 mm | Inner Ring Width (B) N/A 1.1406 in28.971 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 75600 lbf336000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11300 lbf50100 N | Series N/A 42000 |
CAD
N/A
|
| EE430900-90034 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90035 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90037 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90038 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90039 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90036 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-90042 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|
| EE430900-902A6 | Bore (d) N/A 9 in228.600 mm | O.D. (D) N/A 15.75 in400.05 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 7.3749 in187.322 mm | Inner Ring Width (B) N/A 3.4375 in87.313 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 440000 lbf1960000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 65500 lbf291000 N | Series N/A 430000 |
CAD
N/A
|