CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48290-90128 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90140 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-90147 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48290-902C9 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90107 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90142 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90016 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90018 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90019 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90020 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48286-90105 | Bore (d) N/A 4.875 in123.825 mm | O.D. (D) N/A 7.1875 in182.563 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3751 in85.728 mm | Inner Ring Width (B) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf466000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15600 lbf69400 N | Series N/A 48200 |
CAD
N/A
|
| 48393-90032 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90071 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90029 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90030 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90042 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90139 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90147 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48393-90151 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90040 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90054 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90063 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90064 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90073 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|
| 48385-90146 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | Width (T) N/A 3.3749 in85.722 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 111000 lbf492000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16500 lbf73300 N | Series N/A 48300 |
CAD
N/A
|