CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52393-90045 | Bore (d) N/A 3.9375 in100.013 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387-90139 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52387-90035 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90015 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90016 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90017 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90119 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90169 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52375-90219 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90177 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-902B4 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90067 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90068 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90069 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90072 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90074 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90075 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90103 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90173 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-902C6 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90076 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 52400-90208 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 6.375 in161.925 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 3.2498 in82.545 mm | Inner Ring Width (B) N/A 1.4219 in36.116 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 87500 lbf389000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13000 lbf57900 N | Series N/A 52000 |
CAD
N/A
|
| 53162-90043 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53162-90044 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53176-90051 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|