CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 53176-9U051 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53176-90071 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53176-90080 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53178-90062 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53177-90089 | Bore (d) N/A 1.7500 in44.45 mm | O.D. (D) N/A 3.875 in98.425 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 53162-902A1 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3.875 in98.425 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 1.1142 in28.301 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6920 lbf30800 N | Series N/A 53000 |
CAD
N/A
|
| 539A-90066 | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.375 in111.125 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.455 in36.957 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79800 lbf355000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11900 lbf52900 N | Series N/A 535 |
CAD
N/A
|
| 539-90045 | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.375 in111.125 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.455 in36.957 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 79800 lbf355000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 11900 lbf52900 N | Series N/A 535 |
CAD
N/A
|
| EE542215-90051 | Bore (d) N/A 21.5 in546.1 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542215-90053 | Bore (d) N/A 21.5 in546.1 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542215-90054 | Bore (d) N/A 21.5 in546.1 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542215-90056 | Bore (d) N/A 21.5 in546.1 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-902A7 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-90060 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-90065 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-902A4 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| EE542220-90062 | Bore (d) N/A 22 in558.8 mm | O.D. (D) N/A 29 in736.6 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 548000 lbf2440000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 81600 lbf363000 N | Series N/A 542000 |
CAD
N/A
|
| 543086-90023 | Bore (d) N/A 8.6602 in219.969 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 543085-90024 | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 543085-902A1 | Bore (d) N/A 8.5 in215.900 mm | O.D. (D) N/A 11.3125 in287.338 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13900 lbf62000 N | Series N/A 543000 |
CAD
N/A
|
| 545112-902B5 | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9999 in76.197 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf449000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15000 lbf66800 N | Series N/A 545000 |
CAD
N/A
|
| 545112-902A2 | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9999 in76.197 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf449000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15000 lbf66800 N | Series N/A 545000 |
CAD
N/A
|
| 545112-902A8 | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9999 in76.197 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf449000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15000 lbf66800 N | Series N/A 545000 |
CAD
N/A
|
| 545112-902A5 | Bore (d) N/A 11.25 in285.750 mm | O.D. (D) N/A 14.125 in358.775 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9999 in76.197 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 101000 lbf449000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 15000 lbf66800 N | Series N/A 545000 |
CAD
N/A
|
| 558-90031 | Bore (d) N/A 2.3750 in60.325 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 3.1249 in79.372 mm | Inner Ring Width (B) N/A 1.444 in36.678 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 88500 lbf394000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 13200 lbf58600 N | Series N/A 555 |
CAD
N/A
|