CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27687 / 27620DA | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27684A / 27620DA | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf193000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6450 lbf28700 N | Series N/A 27600 |
CAD
N/A
|
| 27684 / 27620DA | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27689 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27689H / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 43300 lbf193000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6450 lbf28700 N | Series N/A 27600 |
CAD
N/A
|
| 27680 / 27620DA | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27691 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27695 / 27620DA | Bore (d) N/A 3.3455 in84.976 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27690 / 27620DA | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1873 in55.557 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45900 lbf204000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6830 lbf30400 N | Series N/A 27600 |
CAD
N/A
|
| 27875-90030 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27881-90025 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| 27880-99401 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.77 in44.958 mm | Width (T) N/A 2.25 in57.15 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4550 lbf20200 N | Series N/A 27800 |
CAD
N/A
|
| EE280702-90019 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 12 in304.8 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.8203 in147.836 mm | Inner Ring Width (B) N/A 2.7207 in69.106 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35100 lbf156000 N | Series N/A 280000 |
CAD
N/A
|
| EE280626 / 281201D | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 12 in304.8 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.8203 in147.836 mm | Inner Ring Width (B) N/A 2.7207 in69.106 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 35100 lbf156000 N | Series N/A 280000 |
CAD
N/A
|
| 28138 / 28314XD | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| 28137 / 28314XD | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28159 / 28314XD | Bore (d) N/A 1.5740 in39.980 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| 28118 / 28314XD | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-90035 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28150 / 28314XD | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28156-99401 | Bore (d) N/A 1.5740 in39.980 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.7110 in43.459 mm | Inner Ring Width (B) N/A 0.7736 in19.649 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28151 / 28314XD | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| 28137 / 28318D | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28159-90079 | Bore (d) N/A 1.5740 in39.980 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| 28118 / 28318D | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|