CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 64450-90035 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90036 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90038 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90039 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90041 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90042 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90047 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90064 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64450-90078 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90013 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90014 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90015 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90016 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-902A6 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| 64433-90102 | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 3.6249 in92.072 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 108000 lbf478000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 16000 lbf71200 N | Series N/A 64000 |
CAD
N/A
|
| EE649240-90082 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90087 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90088 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90090 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90091 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-90092 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902A3 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902A6 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE649240-902B2 | Bore (d) N/A 24 in609.600 mm | O.D. (D) N/A 31 in787.4 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1020000 lbf4550000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 152000 lbf677000 N | Series N/A 649000 |
CAD
N/A
|
| EE650170-90015 | Bore (d) N/A 17.004 in431.902 mm | O.D. (D) N/A 26.996 in685.698 mm | Outer Ring Width (C) N/A 11.625 in295.275 mm | Width (T) N/A 14.375 in365.125 mm | Inner Ring Width (B) N/A 6.875 in174.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1820000 lbf8080000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 270000 lbf1200000 N | Series N/A 650000 |
CAD
N/A
|