CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3151 - 3175 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.875 in47.625 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 71700 lbf319000 N N/A 10700 lbf47500 N N/A 66500 N/A
N/A 18 in457.200 mm N/A 28.746 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 4.5 in114.3 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A 670000 N/A
N/A 18 in457.200 mm N/A 28.746 in730.148 mm N/A 7 in177.8 mm N/A 9.9999 in253.997 mm N/A 4.5 in114.3 mm N/A 1110000 lbf4920000 N N/A 165000 lbf733000 N N/A 670000 N/A
N/A 3.5000 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.5000 in88.9 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.7500 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.7500 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.7500 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.7500 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.7500 in95.25 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.875 in98.425 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.875 in98.425 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.875 in98.425 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.375 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 3.375 in85.725 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
N/A 4.0000 in101.600 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
3151 - 3175 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »