CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3201 - 3225 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5.25 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
3201 - 3225 of 4804 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »