CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28138 / 28318D | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| 28150-90024 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28156 / 28318D | Bore (d) N/A 1.5740 in39.980 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.7110 in43.459 mm | Inner Ring Width (B) N/A 0.7736 in19.649 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28158-99408 | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29500 lbf131000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 4390 lbf19500 N | Series N/A 28000 |
CAD
N/A
|
| 28151 / 28318D | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.151 in80.035 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 1.8126 in46.04 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf111000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3700 lbf16500 N | Series N/A 28000 |
CAD
N/A
|
| EE285160-90012 | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285162-90034 | Bore (d) N/A 16.125 in409.575 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285162 / 285228DC | Bore (d) N/A 16.125 in409.575 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| EE285160 / 285228DC | Bore (d) N/A 16 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 6.1874 in157.16 mm | Inner Ring Width (B) N/A 2.6719 in67.866 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 434000 lbf1930000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 64600 lbf287000 N | Series N/A 285000 |
CAD
N/A
|
| 28980-90091 | Bore (d) N/A 2.3613 in59.977 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985-90070 | Bore (d) N/A 2.3750 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28990-902A1 | Bore (d) N/A 2.4400 in61.976 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.125 in53.975 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995-90118 | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28985 / 28921DC | Bore (d) N/A 2.3750 in60.325 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28990 / 28921DC | Bore (d) N/A 2.4400 in61.976 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.125 in53.975 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28995 / 28921DC | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| 28980 / 28921DC | Bore (d) N/A 2.3613 in59.977 mm | O.D. (D) N/A 3.9370 in100.000 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 2.1874 in55.56 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 41500 lbf185000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 6180 lbf27500 N | Series N/A 28900 |
CAD
N/A
|
| EE291251 / 291751CD | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291175-902A1 | Bore (d) N/A 11.75 in298.45 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291201-902A1 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE291250-90090 | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 347000 lbf1540000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 51700 lbf230000 N | Series N/A 290000 |
CAD
N/A
|
| EE295950-90027 | Bore (d) N/A 9.5 in241.300 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110-902A2 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295102 / 295192D | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295110 / 295192DC | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 19.25 in488.95 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|