CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67388-90164 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-90218 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-90180 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-902A9 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-902B8 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-903D1 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-90201 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-90224 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-903A2 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-905A8 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388-903A8 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67388SL-902C5 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.7500 in196.850 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90084 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90159 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67390-90184 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 144000 lbf640000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21400 lbf95300 N | Series N/A 67300 |
CAD
N/A
|
| 67786-90277 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67791-90299 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67791-90300 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90263 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90233 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90234 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90235 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90236 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67780-90238 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|
| 67790-902A9 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 9.75 in247.65 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.0624 in103.185 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 159000 lbf705000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 23600 lbf105000 N | Series N/A 67700 |
CAD
N/A
|