CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE722110-902A4 | Bore (d) N/A 11 in279.4 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-902A3 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90048 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90049 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90051 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90052 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90053 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90054 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-90055 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE722115-902A1 | Bore (d) N/A 11.5 in292.1 mm | O.D. (D) N/A 18.5000 in469.900 mm | Outer Ring Width (C) N/A 5.875 in149.225 mm | Width (T) N/A 7.8749 in200.022 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 631000 lbf2810000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 94000 lbf418000 N | Series N/A 722000 |
CAD
N/A
|
| EE724120-902A2 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 19.5000 in495.300 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 660000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98300 lbf437000 N | Series N/A 724000 |
CAD
N/A
|
| EE724120-902A4 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 19.5000 in495.300 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 660000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98300 lbf437000 N | Series N/A 724000 |
CAD
N/A
|
| EE724120-902A5 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 19.5000 in495.300 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 660000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98300 lbf437000 N | Series N/A 724000 |
CAD
N/A
|
| EE724120-902A1 | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 19.5000 in495.300 mm | Outer Ring Width (C) N/A 5.75 in146.05 mm | Width (T) N/A 7.7499 in196.847 mm | Inner Ring Width (B) N/A 3.625 in92.075 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 660000 lbf2940000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 98300 lbf437000 N | Series N/A 724000 |
CAD
N/A
|
| 72200C-90063 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 72200C-902A5 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 72188C-90049 | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 72188C-90050 | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 72188C-90051 | Bore (d) N/A 1.8750 in47.625 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 72225C-907A2 | Bore (d) N/A 2.2500 in57.15 mm | O.D. (D) N/A 4.875 in123.825 mm | Outer Ring Width (C) N/A 2.1875 in55.563 mm | Width (T) N/A 3.0624 in77.785 mm | Inner Ring Width (B) N/A 1.291 in32.791 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 83900 lbf373000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 12500 lbf55500 N | Series N/A 72000C |
CAD
N/A
|
| 73551-902A2 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-90060 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-90062 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-902A1 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-902A3 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|