CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 73551-902A4 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-902B1 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73551-903B4 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73562-90047 | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73562-902A1 | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 73562-902A2 | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 8.75 in222.25 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 2.9802 in75.697 mm | Inner Ring Width (B) N/A 1.245 in31.623 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 115000 lbf510000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 17100 lbf75900 N | Series N/A 73000 |
CAD
N/A
|
| 749-90035 | Bore (d) N/A 3.3475 in85.027 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749-90091 | Bore (d) N/A 3.3475 in85.027 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749-90099 | Bore (d) N/A 3.3475 in85.027 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749-90112 | Bore (d) N/A 3.3475 in85.027 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 748S-90025 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 748S-90026 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 748S-90110 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-99407 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90081 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90107 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90039 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90041 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90030 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90040 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 749A-90070 | Bore (d) N/A 3.2500 in82.55 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 744-902A1 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 744-90085 | Bore (d) N/A 2.8750 in73.025 mm | O.D. (D) N/A 6.125 in155.575 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4 in101.6 mm | Inner Ring Width (B) N/A 1.8375 in46.673 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf656000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97600 N | Series N/A 745 |
CAD
N/A
|
| 74537-90217 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74537-90218 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|