CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74525-90254 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74525-902A5 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74525-902B1 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74525-90211 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74525-90212 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74525-90213 | Bore (d) N/A 5.25 in133.350 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90224 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90226 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90219 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90220 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-902A9 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-902B3 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90221 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90227 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90222 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90228 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90230 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90266 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90269 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90270 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550-90278 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550A-902A1 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550A-902B6 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550A-90232 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|
| 74550A-90231 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 8.5 in215.9 mm | Outer Ring Width (C) N/A 3.1875 in80.963 mm | Width (T) N/A 4.1875 in106.363 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 150000 lbf665000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 22300 lbf99000 N | Series N/A 74000 |
CAD
N/A
|