CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3426 - 3450 of 4804 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 5 in127 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 4.723 in119.964 mm N/A 8.5 in215.9 mm N/A 3.1875 in80.963 mm N/A 4.1875 in106.363 mm N/A 1.875 in47.625 mm N/A 150000 lbf665000 N N/A 22300 lbf99000 N N/A 74000 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5625 in90.488 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
N/A 3.5625 in90.488 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
3426 - 3450 of 4804 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »