CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
326 - 350 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 9.5 in241.300 mm N/A 19.25 in488.95 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
N/A 10.25 in260.35 mm N/A 19.25 in488.95 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
N/A 2.3622 in60.000 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
N/A 2.3622 in60.000 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
N/A 2.5586 in64.988 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 43100 lbf192000 N N/A 6420 lbf28600 N N/A 29500 N/A
N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
N/A 2.5000 in63.5 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
N/A 2.6250 in66.675 mm N/A 4.4375 in112.713 mm N/A 1.6875 in42.863 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 51100 lbf227000 N N/A 7610 lbf33800 N N/A 29500 N/A
N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.5000 in63.5 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.2500 in57.15 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.2500 in57.15 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7500 in69.85 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 2.5000 in63.5 mm N/A 4.4995 in114.287 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 1 in25.4 mm N/A 43300 lbf192000 N N/A 6440 lbf28600 N N/A 29600 N/A
N/A 10 in254.000 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
326 - 350 of 4804 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »