CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3551 - 3575 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.5000 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.5000 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 5.5000 in139.7 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
N/A 3.5000 in88.9 mm N/A 6.75 in171.45 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
N/A 3 in76.2 mm N/A 6.75 in171.45 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
N/A 3.2500 in82.55 mm N/A 6.75 in171.45 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
N/A 3.375 in85.725 mm N/A 6.75 in171.45 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.5 in241.300 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 206000 lbf918000 N N/A 30700 lbf137000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
3551 - 3575 of 4804 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »