CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 861-90028 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90016 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90018 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90022 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90023 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-90080 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 861-902A1 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4 in101.6 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf797000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26700 lbf119000 N | Series N/A 855 |
CAD
N/A
|
| 87750-90023 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87750-90024 | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 87762-902A2 | Bore (d) N/A 7.625 in193.675 mm | O.D. (D) N/A 11.125 in282.575 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | Width (T) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 199000 lbf886000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 29700 lbf132000 N | Series N/A 87000 |
CAD
N/A
|
| 896-90043 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 896-90045 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 896-902A3 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 896-903A1 | Bore (d) N/A 5.375 in136.525 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-90059 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-90060 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-90069 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-90070 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898A-903A4 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90056 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90058 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90064 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90065 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90067 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|
| 898-90073 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.875 in98.425 mm | Width (T) N/A 4.8749 in123.822 mm | Inner Ring Width (B) N/A 2.25 in57.15 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 204000 lbf906000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 30300 lbf135000 N | Series N/A 895 |
CAD
N/A
|