CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
3626 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

N/A 5.5000 in139.7 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
N/A 5.5000 in139.7 mm N/A 9.0000 in228.600 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
N/A 9.5 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
N/A 9.5 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
N/A 9.5 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
N/A 9.5 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
N/A 9.5 in241.300 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
3626 - 3650 of 4804 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »