CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93787-90206 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90229 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90230 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90231 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90232 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90273 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-902B6 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90276 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-902A3 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90201 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90205 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90272 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90275 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825-90279 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90203 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902C2 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90208 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902C3 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902A6 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902A8 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-902B9 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90243 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90244 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90245 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90246 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|