CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93800-90250 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90247 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93800-90252 | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90282 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90283 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90284 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93825A-90287 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 93787-90237 | Bore (d) N/A 7.875 in200.025 mm | O.D. (D) N/A 12.5000 in317.500 mm | Outer Ring Width (C) N/A 5.125 in130.175 mm | Width (T) N/A 5.7499 in146.047 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 286000 lbf1270000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 42600 lbf190000 N | Series N/A 93000 |
CAD
N/A
|
| 9382-90077 | Bore (d) N/A 2.7525 in69.914 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 4.3124 in109.535 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf632000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94100 N | Series N/A 9300 |
CAD
N/A
|
| 9378-90055 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 7.0000 in177.800 mm | Outer Ring Width (C) N/A 2.9375 in74.613 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 142000 lbf632000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21200 lbf94100 N | Series N/A 9300 |
CAD
N/A
|
| 941-90077 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 941-90078 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 936-90089 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 936-90092 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 936-90088 | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90088 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90089 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90090 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90095 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90091 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90097 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 938-90098 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 224000 lbf996000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 33300 lbf148000 N | Series N/A 935 |
CAD
N/A
|
| 94649-902A3 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90152 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|
| 94649-90157 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 258000 lbf1150000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 38500 lbf171000 N | Series N/A 94000 |
CAD
N/A
|