Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Timken® Double-Row Tapered Roller Bearings with Double Outer Race (TDO)
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H249148-902A8 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 8.4999 in215.897 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 732000 lbf3260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf485000 N | Series N/A H249100 |
CAD
N/A
|
| H249148-902A9 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 8.4999 in215.897 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 732000 lbf3260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf485000 N | Series N/A H249100 |
CAD
N/A
|
| H249148-902B1 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 8.4999 in215.897 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 732000 lbf3260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf485000 N | Series N/A H249100 |
CAD
N/A
|
| H249148-902B2 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 16.0000 in406.400 mm | Outer Ring Width (C) N/A 7.25 in184.15 mm | Width (T) N/A 8.4999 in215.897 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 732000 lbf3260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 109000 lbf485000 N | Series N/A H249100 |
CAD
N/A
|
| EE923095-90011 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE923095-90012 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE923095-90015 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE923095-90018 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE923095-90019 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE923095-902A2 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 17.5 in444.5 mm | Outer Ring Width (C) N/A 6.25 in158.75 mm | Width (T) N/A 8.2499 in209.547 mm | Inner Ring Width (B) N/A 3.9375 in100.013 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 713000 lbf3170000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 106000 lbf472000 N | Series N/A 923000 |
CAD
N/A
|
| EE295950-90027 | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE295950 / 295192DC | Bore (d) N/A 9.5000 in241.300 mm | O.D. (D) N/A 19.2500 in488.950 mm | Outer Ring Width (C) N/A 7.75 in196.85 mm | Width (T) N/A 10 in254 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 948000 lbf4220000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 141000 lbf628000 N | Series N/A 295000 |
CAD
N/A
|
| EE126097-90011 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90028 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90033 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 14.9960 in380.898 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90034 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90036 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-902A3 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90035 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE126097-90037 | Bore (d) N/A 9.625 in244.475 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 5 in127 mm | Width (T) N/A 6.75 in171.45 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 355000 lbf1580000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 52900 lbf235000 N | Series N/A 126000 |
CAD
N/A
|
| EE170975-90058 | Bore (d) N/A 9.7500 in247.650 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170975-90059 | Bore (d) N/A 9.7500 in247.650 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170975-90060 | Bore (d) N/A 9.7500 in247.650 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| EE170975-903A1 | Bore (d) N/A 9.7500 in247.650 mm | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | Width (T) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 2 in50.8 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 252000 lbf1120000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 37500 lbf167000 N | Series N/A 170000 |
CAD
N/A
|
| M252337WS / M252310CD | Bore (d) N/A 9.7500 in247.650 mm | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | Width (T) N/A 6.2499 in158.747 mm | Inner Ring Width (B) N/A 2.9375 in74.613 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 492000 lbf2190000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 73200 lbf326000 N | Series N/A M252300 |
CAD
N/A
|