CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE971354-902A7 | Bore (d) N/A 13.5 in342.900 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A 970000 |
CAD
N/A
|
| EE971354-902A9 | Bore (d) N/A 13.5 in342.900 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A 970000 |
CAD
N/A
|
| EE971354-902B1 | Bore (d) N/A 13.5 in342.900 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 4.5 in114.3 mm | Width (T) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A 970000 |
CAD
N/A
|
| EE971298-90064 | Bore (d) N/A 12.987 in329.87 mm | O.D. (D) N/A 21.5 in546.1 mm | Outer Ring Width (C) N/A 6 in152.4 mm | Width (T) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 3 in76.2 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 676000 lbf3010000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 101000 lbf448000 N | Series N/A 970000 |
CAD
N/A
|
| 97450-902A2 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf655000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97500 N | Series N/A 97000 |
CAD
N/A
|
| 97450-902A3 | Bore (d) N/A 4.5000 in114.300 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 lbf655000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 21900 lbf97500 N | Series N/A 97000 |
CAD
N/A
|
| 97500-902A1 | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 9.0000 in228.600 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.946 in49.428 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 174000 lbf776000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 26000 lbf116000 N | Series N/A 97000 |
CAD
N/A
|
| 98335-90066 | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98335-90052 | Bore (d) N/A 3.3465 in85.001 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98350-902A1 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98350-90020 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98350-90024 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98350-90060 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98350-902A7 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98316-90012 | Bore (d) N/A 3.1496 in80 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98316-902A1 | Bore (d) N/A 3.1496 in80 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90079 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-902A5 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90070 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90032 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90033 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90040 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90056 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90057 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|
| 98400-90036 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.875 in200.025 mm | Outer Ring Width (C) N/A 3.1581 in80.216 mm | Width (T) N/A 4.5625 in115.888 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 189000 lbf839000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 28100 lbf125000 N | Series N/A 98000 |
CAD
N/A
|