CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H924045-902A2 | Bore (d) N/A 4.375 in111.125 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H924045-90038 | Bore (d) N/A 4.375 in111.125 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H924045-902A4 | Bore (d) N/A 4.375 in111.125 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H924045-902A5 | Bore (d) N/A 4.375 in111.125 mm | O.D. (D) N/A 8.4375 in214.313 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | Width (T) N/A 4.5624 in115.885 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 218000 lbf970000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 32500 lbf144000 N | Series N/A H924000 |
CAD
N/A
|
| H961649-902B4 | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 24.5 in622.3 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 lbf5500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 184000 lbf819000 N | Series N/A H961600 |
CAD
N/A
|
| H961649-902B1 | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 24.5 in622.3 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 lbf5500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 184000 lbf819000 N | Series N/A H961600 |
CAD
N/A
|
| H961649-902C2 | Bore (d) N/A 12.5 in317.500 mm | O.D. (D) N/A 24.5 in622.3 mm | Outer Ring Width (C) N/A 6.875 in174.625 mm | Width (T) N/A 12 in304.8 mm | Inner Ring Width (B) N/A 5.1875 in131.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1240000 lbf5500000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 184000 lbf819000 N | Series N/A H961600 |
CAD
N/A
|
| HH221434-902A1 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221434-90041 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221434-902A2 | Bore (d) N/A 3.5000 in88.9 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221447-90022 | Bore (d) N/A 3.9363 in99.982 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221442-90072 | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221430-90039 | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90032 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90033 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90034 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90025 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90026 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90027 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-90028 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221449-903B2 | Bore (d) N/A 4.0000 in101.600 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221440-902A3 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH221440-90067 | Bore (d) N/A 3.7500 in95.25 mm | O.D. (D) N/A 7.5 in190.5 mm | Outer Ring Width (C) N/A 4.125 in104.775 mm | Width (T) N/A 4.9999 in126.997 mm | Inner Ring Width (B) N/A 2.265 in57.531 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 209000 lbf929000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 31100 lbf138000 N | Series N/A HH221400 |
CAD
N/A
|
| HH224349-90069 | Bore (d) N/A 4.5266 in114.976 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A HH224300 |
CAD
N/A
|
| HH224349-902A2 | Bore (d) N/A 4.5266 in114.976 mm | O.D. (D) N/A 8.375 in212.725 mm | Outer Ring Width (C) N/A 4.625 in117.475 mm | Width (T) N/A 5.6249 in142.872 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 266000 lbf1180000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 39600 lbf176000 N | Series N/A HH224300 |
CAD
N/A
|