CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HH953749-90021 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 21 in533.4 mm | Outer Ring Width (C) N/A 6.5 in165.1 mm | Width (T) N/A 10.8749 in276.222 mm | Inner Ring Width (B) N/A 4.75 in120.65 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1050000 lbf4670000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 156000 lbf696000 N | Series N/A HH953700 |
CAD
N/A
|
| HM231132-90111 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231132-90113 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231132-90116 | Bore (d) N/A 5.5000 in139.7 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-90098 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-90099 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-90100 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-90101 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231149-90103 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231148-90115 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231148-90117 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231148-902A1 | Bore (d) N/A 5.875 in149.225 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90100 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90102 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90103 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90101 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90105 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.3125 in236.538 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM231140-90046 | Bore (d) N/A 5.75 in146.05 mm | O.D. (D) N/A 9.5 in241.3 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | Width (T) N/A 5.1874 in131.76 mm | Inner Ring Width (B) N/A 2.23 in56.642 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 234000 lbf1040000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 34800 lbf155000 N | Series N/A HM231100 |
CAD
N/A
|
| HM237532-90149 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237532-90151 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237532-90148 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237532-902A1 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237532-902A2 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237532-902A3 | Bore (d) N/A 6.312 in160.325 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237535-90137 | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|