CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237545-902A9 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-90159 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902B7 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902D7 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-903D6 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902E5 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-903B2 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237545-902E3 | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A8 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-90143 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A1 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A4 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A5 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A2 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A6 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM237542-902A7 | Bore (d) N/A 6.875 in174.625 mm | O.D. (D) N/A 11.375 in288.925 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | Width (T) N/A 5.625 in142.875 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 382000 lbf1700000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 56900 lbf253000 N | Series N/A HM237500 |
CAD
N/A
|
| HM252349-90119 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-90126 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-90127 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-90140 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-902B9 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-90135 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-902A1 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-902A7 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-902A9 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|