CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM252348-90120 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90130 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90138 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90136 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90139 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-902A5 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-902A8 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90131 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90132 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90133 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-902A6 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.5 in139.7 mm | Width (T) N/A 7.0311 in178.59 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-902C9 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90128 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252343-90134 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252344-904A1 | Bore (d) N/A 10 in254.000 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252348-90043 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.997 in431.724 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 587000 lbf2610000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 87400 lbf389000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-90104 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.997 in431.724 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM252349-902A3 | Bore (d) N/A 10.25 in260.35 mm | O.D. (D) N/A 16.997 in431.724 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | Width (T) N/A 6.8125 in173.038 mm | Inner Ring Width (B) N/A 3.1406 in79.771 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 605000 lbf2690000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 90100 lbf401000 N | Series N/A HM252300 |
CAD
N/A
|
| HM256849-902E2 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90069 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902A2 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902A3 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90070 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-90071 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|
| HM256849-902B3 | Bore (d) N/A 11.8125 in300.038 mm | O.D. (D) N/A 16.625 in422.275 mm | Outer Ring Width (C) N/A 5.375 in136.525 mm | Width (T) N/A 6.875 in174.625 mm | Inner Ring Width (B) N/A 3.25 in82.55 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 508000 lbf2260000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 75600 lbf336000 N | Series N/A HM256800 |
CAD
N/A
|